IESNA:LM-63-2002
[TEST]P955257
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34751
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4811.9 5436.7 6059.2 6585.8 6988 7232.2 7411.8 7598.5 7775.6 7979.1
8228.1 8496.2 8829 9192.9 9647.7 10296.5 11191.9 12403.2 14002.4 16049.2
18699.4 21876.2 24820.8 26530.1 26204.5 23695.6 19046.5 13818.1 8867.3 6303.4
4349.9 2726.7 1517.8 330.4 0 0 0
4811.9 5343.4 5908.3 6368 6710.3 6935.4 7091 7260.9 7440.5 7624.8
7857 8134.7 8457.9 8817 9247.9 9812.9 10571.8 11574.9 12858.1 14641.6
16966.1 19197.3 20291.4 19915.5 18596.4 16384.4 12898.8 8728.5 4713.7 2784.2
1534.5 687.1 265.7 33.5 0 0 0
4811.9 5288.3 5726.4 6047.2 6289 6435 6538 6672 6789.3 6901.8
7059.8 7270.5 7519.5 7758.9 8015 8328.7 8697.3 9140.2 9683.7 10227.1
10392.3 9846.4 8465.1 6844.4 5039.3 3497.6 2470.6 1783.5 1252.1 900.1
608.1 363.9 203.5 91 16.8 0 0
4811.9 5151.8 5477.4 5716.8 5855.7 5927.5 5977.8 5999.3 5985 5929.9
5848.5 5805.4 5757.5 5642.6 5391.2 5032.1 4658.7 4302 3995.6 3787.3
3681.9 3586.2 3454.5 3231.9 3061.9 2930.2 2523.3 2044.5 1350.2 945.6
675.1 469.2 311.2 134.1 19.2 0 0
4811.9 5015.4 5250 5427.2 5522.9 5546.9 5491.8 5343.4 5104 4792.7
4457.6 4187.1 4009.9 3902.2 3816 3689.1 3507.2 3332.4 3196 3124.1
3124.1 3143.3 3148.1 3128.9 2987.7 2676.5 2346.1 2125.9 1790.7 1438.8
1043.8 684.7 373.5 146 9.6 0 0
4811.9 4905.3 5017.8 5147.1 5240.4 5230.8 5104 4857.4 4558.1 4278
4045.8 3880.6 3784.9 3713.1 3629.3 3500 3318.1 3097.8 2882.4 2712.4
2621.4 2633.4 2707.6 2757.9 2738.7 2654.9 2473 2178.5 1850.5 1541.7
1252.1 983.9 715.8 416.6 179.5 0 0
4811.9 4756.8 4792.7 4883.7 4984.3 5032.1 4957.9 4795.1 4613.2 4450.4
4285.2 4098.5 3904.6 3715.5 3531.1 3337.2 3124.1 2899.1 2686 2511.3
2355.7 2224 2111.5 2039.7 2018.1 2010.9 1972.6 1886.5 1738 1529.8
1180.2 809.2 447.7 237 86.2 0 0
4811.9 4658.7 4570.1 4589.3 4735.3 4922 5068.1 5080 4977.1 4814.3
4625.2 4400.1 4139.2 3863.9 3602.9 3354 3117 2887.1 2681.3 2520.9
2403.6 2326.9 2264.7 2188.1 2070.8 1886.5 1694.9 1556.1 1431.6 1292.7
1110.8 859.4 553 320.8 105.3 0 0
4811.9 4541.4 4335.5 4304.4 4448 4809.5 5197.3 5379.3 5324.2 5118.3
4871.8 4620.4 4354.7 4060.2 3765.7 3478.5 3207.9 2959 2741.1 2573.5
2446.6 2358.1 2322.2 2298.2 2245.6 2130.6 1991.8 1833.8 1673.4 1486.7
1259.2 981.5 723 454.9 148.4 0 0
4811.9 4428.9 4120 3966.8 4041 4404.9 4938.8 5367.3 5470.2 5290.7
4991.5 4704.2 4438.4 4160.7 3885.4 3610.1 3337.2 3071.5 2839.3 2662.1
2513.7 2415.5 2343.7 2312.6 2267.1 2183.3 2063.6 1929.5 1783.5 1620.7
1395.7 1108.4 814 447.7 138.9 4.8 0
4811.9 4328.3 3988.4 3787.3 3816 4141.6 4634.7 5065.7 5307.5 5240.4
4989.1 4704.2 4438.4 4175.1 3916.6 3658 3389.9 3126.5 2896.7 2702.8
2537.6 2425.1 2341.3 2291 2238.4 2142.6 2001.4 1848.2 1694.9 1515.4
1292.7 1000.7 727.8 387.8 105.3 0 0
4811.9 4309.2 3904.6 3624.5 3571.8 3787.3 4172.7 4613.2 4905.3 4934
4778.4 4536.6 4297.2 4074.6 3854.3 3617.3 3368.3 3117 2884.7 2686
2516.1 2394 2288.6 2192.9 2078 1908 1671 1395.7 1137.1 924.1
713.4 476.4 289.7 146 12 0 0
4811.9 4191.9 3693.9 3301.3 3107.4 3117 3239.1 3404.2 3535.9 3605.3
3605.3 3519.2 3409 3291.7 3162.4 3026 2891.9 2745.9 2571.1 2391.6
2219.2 2022.9 1819.4 1642.3 1462.7 1220.9 981.5 806.8 667.9 531.5
390.2 241.8 112.5 31.1 0 0 0
4811.9 4105.7 3533.5 3057.1 2762.7 2635.8 2595.1 2590.3 2575.9 2554.4
2508.9 2422.7 2319.8 2197.7 2054 1936.7 1821.8 1733.2 1675.8 1651.8
1620.7 1553.7 1446 1309.5 1146.7 976.7 818.7 679.9 548.2 428.5
306.4 172.4 74.2 12 0 0 0
4811.9 4062.6 3425.8 2906.3 2564 2394 2305.4 2228.8 2142.6 2046.9
1960.7 1891.2 1812.2 1747.6 1671 1594.4 1513 1407.7 1290.4 1192.2
1091.7 1000.7 921.7 859.4 790 703.8 608.1 512.3 409.4 313.6
213.1 134.1 64.6 2.4 0 0 0
4811.9 4026.7 3361.1 2827.3 2468.2 2276.7 2159.4 2046.9 1939.1 1831.4
1728.5 1639.9 1556.1 1472.3 1395.7 1321.5 1242.5 1161.1 1084.5 1003.1
926.5 859.4 799.6 735 658.3 591.3 514.7 428.5 330.4 244.2
177.2 105.3 35.9 0 0 0 0
4811.9 4060.2 3382.7 2839.3 2451.4 2226.4 2075.6 1960.7 1862.5 1766.8
1671 1580 1486.7 1402.9 1326.3 1249.7 1170.7 1084.5 998.3 909.7
833.1 768.5 713.4 665.5 617.6 565 493.2 414.2 344.7 284.9
220.2 150.8 55.1 0 0 0 0
4811.9 4079.3 3406.6 2856 2441.9 2168.9 2008.5 1905.6 1814.6 1718.9
1627.9 1536.9 1455.5 1378.9 1307.1 1230.5 1153.9 1067.7 981.5 895.3
818.7 763.7 718.2 679.9 634.4 572.2 488.4 418.9 366.3 311.2
244.2 162.8 64.6 19.2 0 0 0
4811.9 4079.3 3433 2877.6 2434.7 2123.5 1953.5 1855.3 1764.4 1673.4
1572.8 1486.7 1412.4 1331.1 1252.1 1173.1 1091.7 1010.3 928.9 852.3
790 749.3 711 670.3 608.1 521.9 416.6 366.3 313.6 256.2
186.7 98.2 40.7 9.6 0 0 0
4811.9 4160.7 3535.9 2978.1 2494.5 2133 1941.5 1838.6 1747.6 1671
1582.4 1498.6 1417.2 1338.2 1256.8 1177.8 1096.4 1017.4 943.2 876.2
821.1 778 735 682.3 605.7 483.6 363.9 313.6 263.3 208.3
148.4 86.2 45.5 19.2 4.8 0 0
4811.9 4208.6 3605.3 3047.5 2547.2 2166.6 1953.5 1841 1752.4 1671
1587.2 1505.8 1426.8 1347.8 1271.2 1194.6 1115.6 1039 967.2 902.5
847.5 802 754.1 694.3 610.5 483.6 359.1 308.8 256.2 203.5
141.2 83.8 47.9 23.9 12 0 0
4811.9 4227.8 3650.8 3107.4 2595.1 2226.4 1963.1 1852.9 1754.8 1685.4
1606.4 1527.4 1450.8 1374.1 1299.9 1228.1 1151.5 1074.9 1003.1 931.3
873.8 825.9 775.6 720.6 617.6 490.8 380.6 332.8 277.7 222.6
158 95.8 57.5 35.9 21.5 9.6 0
4811.9 4361.8 3859.1 3339.6 2824.9 2372.4 2054 1876.9 1781.1 1704.5
1635.1 1563.3 1491.5 1419.6 1345.4 1271.2 1197 1120.4 1051 983.9
924.1 869 814 751.7 675.1 576.9 454.9 387.8 330.4 272.9
208.3 131.7 81.4 52.7 38.3 19.2 0
4811.9 4462.4 4048.2 3586.2 3093 2623.8 2231.2 1936.7 1790.7 1704.5
1635.1 1565.7 1496.2 1424.4 1352.6 1276 1194.6 1120.4 1048.6 981.5
926.5 869 809.2 742.1 667.9 586.5 493.2 414.2 356.7 299.2
239.4 172.4 88.6 52.7 33.5 16.8 0
4811.9 4558.1 4268.5 3902.2 3492.8 3042.7 2602.3 2178.5 1857.7 1721.3
1639.9 1565.7 1496.2 1424.4 1347.8 1273.6 1194.6 1115.6 1039 957.6
881 809.2 742.1 679.9 627.2 565 488.4 407 330.4 270.5
217.9 162.8 91 40.7 21.5 7.2 0
4811.9 4711.4 4572.5 4359.4 4014.7 3619.7 3224.7 2822.5 2300.6 1881.7
1683 1589.6 1513 1438.8 1367 1292.7 1216.1 1139.5 1060.5 976.7
897.7 818.7 746.9 679.9 615.3 548.2 476.4 407 330.4 251.4
193.9 136.5 86.2 45.5 21.5 9.6 0
4811.9 4869.4 4898.1 4869.4 4704.2 4445.6 4139.2 3799.2 3363.5 2801
2219.2 1788.3 1582.4 1489.1 1419.6 1352.6 1280.8 1218.5 1158.7 1086.9
1015 926.5 837.9 756.5 691.9 629.6 691.9 725.4 548.2 438.1
289.7 213.1 122.1 59.8 28.7 14.4 0
4811.9 5025 5233.2 5403.2 5470.2 5417.6 5247.6 5025 4816.7 4567.7
4187.1 3670 3064.3 2446.6 1946.3 1680.6 1604 1546.5 1446 1355
1285.6 1223.3 1134.7 1070.1 1127.6 1170.7 986.3 749.3 454.9 339.9
253.8 184.3 124.5 71.8 35.9 12 0
4811.9 5183 5573.2 5937.1 6207.6 6363.2 6372.8 6284.2 6200.4 6174.1
6157.3 6085.5 5944.3 5767.1 5542.1 5281.1 4953.1 4639.5 4529.4 4941.2
5834.1 6684 6810.9 5903.6 4165.5 2468.2 1457.9 916.9 634.4 464.4
351.9 253.8 172.4 98.2 38.3 9.6 0
4811.9 5336.2 5884.4 6427.8 6882.7 7174.8 7313.6 7361.5 7409.4 7493.2
7622.4 7790 7991.1 8175.4 8359.8 8498.6 8718.9 9113.9 9851.2 11057.8
12623.5 14320.8 15977.4 17251 17399.5 16204.9 13911.4 10868.7 7588.9 4742.5
2755.5 1639.9 933.7 351.9 107.7 4.8 0
4811.9 5391.2 6025.6 6655.3 7177.2 7521.9 7694.3 7768.5 7837.9 7933.7
8065.3 8223.3 8429.2 8637.5 8862.5 9168.9 9609.4 10251 11199 12513.3
14258.6 16561.6 19702.5 23599.9 26113.5 25505.5 23640.6 21074.2 18304.4 15675.8
12987.3 10021.2 6858.8 4031.5 1635.1 411.8 0
4811.9 5431.9 6121.4 6839.6 7409.4 7782.8 7967.2 8022.2 8051 8065.3
8101.2 8149.1 8211.4 8237.7 8321.5 8508.2 8836.2 9358.1 10203.1 11445.6
13119 15453.1 18965.1 24126.5 30990.1 33173.4 31411.4 29321.5 27008.9 24600.5
21047.9 16446.6 11462.4 6978.5 2755.5 881 0
4811.9 5522.9 6336.9 7167.6 7854.7 8271.2 8390.9 8316.7 8139.5 7883.4
7600.9 7330.4 7062.2 6813.3 6691.2 6837.2 7474 8604 9970.9 11251.7
12465.5 13880.3 15814.6 18603.6 23944.6 30341.3 29036.6 25936.4 23901.5 22508.2
20523.6 17653.2 13791.7 9599.9 3753.8 617.6 0
4811.9 5570.8 6559.5 7464.4 8187.4 8539.3 8532.1 8228.1 7746.9 7239.4
6758.2 6356 6044.8 5862.9 6042.4 6935.4 8455.5 10313.3 12273.9 14339.9
16599.9 18752.1 20806.1 23188.1 26709.6 31205.5 32079.3 29762 27162.1 24497.6
21332.8 17083.4 12051.3 5834.1 2283.9 256.2 0
4811.9 5645 6607.4 7560.2 8297.5 8651.8 8501 7964.8 7287.3 6743.8
6260.3 5874.8 5599.5 5537.3 6056.8 7433.3 9477.8 12046.5 15213.7 19063.3
23283.9 27624.1 31962 35861.8 40293.1 44367.6 45399.5 43534.5 39979.5 35237
29000.7 20413.5 13248.3 7325.6 3533.5 409.4 0
4811.9 5649.8 6619.4 7560.2 8273.6 8589.6 8436.4 7914.5 7241.8 6638.5
6154.9 5776.7 5527.7 5563.6 6286.6 7909.7 10251 13320.1 17219.9 21658.3
26183 30611.8 35067 39658.7 44851.2 48626.5 48839.6 45861.5 40671.3 33805.4
26628.2 19779.1 12925.1 7519.5 2980.5 375.9 0
4811.9 5649.8 6595.4 7502.7 8156.3 8455.5 8419.6 8082.1 7562.6 6992.8
6485.3 6107 5846.1 5824.6 6394.3 7821.1 9913.5 12415.2 15338.2 18579.7
21818.7 25072.2 28198.7 31339.6 35644 39862.2 40989.7 38890.2 35320.8 30674.1
25486.3 19755.1 14878.6 8860.1 3363.5 296.9 0
4811.9 5585.2 6466.1 7292.1 7890.6 8197 8295.1 8240.1 8012.7 7670.3
7289.7 6923.4 6607.4 6437.4 6595.4 7368.7 8773.9 10586.2 12518.1 14308.8
16037.3 17555.1 18986.7 20988 24794.5 28617.6 28124.5 24878.2 21881 19230.8
15922.4 11965.1 8027 3904.6 1096.4 134.1 0
4811.9 5582.8 6370.4 7095.8 7620 7912.1 8079.7 8187.4 8242.5 8259.2
8230.5 8149.1 8048.6 7938.4 7921.7 8115.6 8709.3 9748.3 11203.8 12860.5
14758.9 17114.6 20226.7 24267.8 28514.7 29314.3 24866.3 19216.5 14134.1 10291.7
8077.3 5901.2 4280.4 2518.5 701.4 28.7 0
4811.9 5451.1 6114.2 6724.7 7170 7438.1 7636.8 7809.2 7969.6 8173.1
8393.3 8613.5 8893.6 9161.8 9525.6 10069.1 10851.9 11969.9 13662.4 15970.2
18790.4 22062.9 25950.8 30298.2 31856.7 29560.9 24133.7 18110.5 12230.8 8821.8
6382.4 4258.9 2564 591.3 14.4 0 0
4811.9 5436.7 6059.2 6585.8 6988 7232.2 7411.8 7598.5 7775.6 7979.1
8228.1 8496.2 8829 9192.9 9647.7 10296.5 11191.9 12403.2 14002.4 16049.2
18699.4 21876.2 24820.8 26530.1 26204.5 23695.6 19046.5 13818.1 8867.3 6303.4
4349.9 2726.7 1517.8 330.4 0 0 0
